Raiser cart
Raiser cart
$9,789.13 USD
It is an ordinary push cart, but has two NEMA-34 motors that raise or lower a sliding platform. They are screws, not belts, so they are slow, but won't move under weight. This cart can be useful for raising and lowering heavy objects.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-7837 v34 |
Weight | 167.5 kg |
Dimensions (L x W x H) | 2516 x 4087 x 2156 mm |
Unit price | $9,789.13 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 13:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-7837 v34 |
Weight | 167.5 kg |
Dimensions (L x W x H) | 2516 x 4087 x 2156 mm |
Unit price | $9,789.13 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 13:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback