Overhead industrial cart
Overhead industrial cart
$3,618.57 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-2674 v19 |
Weight | 74.5 kg |
Dimensions (L x W x H) | 1401 x 822 x 2197 mm |
Unit price | $3,618.57 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-2674 v19 |
Weight | 74.5 kg |
Dimensions (L x W x H) | 1401 x 822 x 2197 mm |
Unit price | $3,618.57 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers