My Assembly
My Assembly
$162.58 USD
HDs
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-1397 v6 |
Weight | 4.3 kg |
Dimensions (L x W x H) | 1931 x 1374 x 185 mm |
Unit price | $162.58 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-1397 v6 |
Weight | 4.3 kg |
Dimensions (L x W x H) | 1931 x 1374 x 185 mm |
Unit price | $162.58 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback