Mobile Vision Line Scanner Inspection Cell
Mobile Vision Line Scanner Inspection Cell
$13,896.91 USD
Used to place product on the infeed conveyor and pass through a LMI 3800 Line Scanner or can be used with an Inspection Camera. adjustable rails to align product on the conveyor.
Adjustable Z Height Extrusion Bracket to mount a Camera too
Mounted : Conveyor Rails | Flow Rail 5′ Skate Wheel Conveyor | T2 from Ultimation to roll product smoother through system.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-91636 v42.25 |
Weight | 229.0 kg |
Dimensions (L x W x H) | 1108 x 1754 x 1530 mm |
Unit price | $13,896.91 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 19:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-91636 v42.25 |
Weight | 229.0 kg |
Dimensions (L x W x H) | 1108 x 1754 x 1530 mm |
Unit price | $13,896.91 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 19:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback