Shelving Unit Top Module for MiR 100/200 - 2 Shelves
Shelving Unit Top Module for MiR 100/200 - 2 Shelves
$1,273.12 USD
Shelf structure to be mounted on a MiR 100 or MiR 200 robot. Shelf heights can be adjusted to the ideal spacing. Each shelf can carry boxes or parts up to dimensions of 470x360x675mm. Forward and rear panels prevent cargo from being ejected in case of an emergency stop.
Refer to MiR user manuals section A (Payload Specification) to ensure CoM is within the specified range for safe operation at different payloads.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-20409 v25 |
Weight | 40.1 kg |
Dimensions (L x W x H) | 777 x 463 x 1170 mm |
Unit price | $1,273.12 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-20409 v25 |
Weight | 40.1 kg |
Dimensions (L x W x H) | 777 x 463 x 1170 mm |
Unit price | $1,273.12 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers