Loom table
Loom table
$85.08 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-530 v1 |
Weight | 0.6 kg |
Dimensions (L x W x H) | 1979 x 21 x 20 mm |
Unit price | $85.08 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-530 v1 |
Weight | 0.6 kg |
Dimensions (L x W x H) | 1979 x 21 x 20 mm |
Unit price | $85.08 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback