Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-12960 v1 |
Weight | 0.2 kg |
Dimensions (L x W x H) | 585 x 20 x 20 mm |
Unit price | $25.13 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-12960 v1 |
Weight | 0.2 kg |
Dimensions (L x W x H) | 585 x 20 x 20 mm |
Unit price | $25.13 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback