🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Car Hood Inspection Jig

Car Hood Inspection Jig

By: User badge
$3,503.81 USD
Safely secure complex geometry parts during inspection. Vention dark blue extrusions are ideal for 3D scanning applications. Design is for a generic part and must be reviewed to ensure it does not require modifications to fit a custom part geometry. Please contact support@vention.io if assistance is required.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-1777 v33
Weight 69.5 kg
Dimensions (L x W x H) 1405 x 2080 x 611 mm
Unit price $3,503.81 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 8:17

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-1777 v33
Weight 69.5 kg
Dimensions (L x W x H) 1405 x 2080 x 611 mm
Unit price $3,503.81 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 8:17

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers