High Conveyor Module for Mobile Industrial Robot
High Conveyor Module for Mobile Industrial Robot
$1,079.05 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-13227 v25 |
Weight | 26.8 kg |
Dimensions (L x W x H) | 1090 x 805 x 810 mm |
Unit price | $1,079.05 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-13227 v25 |
Weight | 26.8 kg |
Dimensions (L x W x H) | 1090 x 805 x 810 mm |
Unit price | $1,079.05 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback