Industrial Cart for Cylindrical Part Transfer
Industrial Cart for Cylindrical Part Transfer
$3,247.57 USD
Versatile cart which can be used to safely transport cylindrically shaped parts of various diameters. Each caster wheel is rated up to 350kg and has a large diameter ideal for uneven or cracked floors.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-4880 v6 |
Weight | 63.1 kg |
Dimensions (L x W x H) | 1762 x 1110 x 629 mm |
Unit price | $3,247.57 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 12:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-4880 v6 |
Weight | 63.1 kg |
Dimensions (L x W x H) | 1762 x 1110 x 629 mm |
Unit price | $3,247.57 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 12:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers