Fatigue test bench
Fatigue test bench
$4,716.00 USD
Fatigue test bench to be mounted with linear actuator for cycle testing. Test slider provide displacement of 570mm and is installed on ball bearings for low friction operations.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-850 v5 |
Weight | 110.9 kg |
Dimensions (L x W x H) | 1252 x 1400 x 1586 mm |
Unit price | $4,716.00 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 12:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-850 v5 |
Weight | 110.9 kg |
Dimensions (L x W x H) | 1252 x 1400 x 1586 mm |
Unit price | $4,716.00 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 12:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback