FANUC SR-3iA station, with Workspace
FANUC SR-3iA station, with Workspace
$1,650.98 USD
FANUC SR-3iA station with an aluminum base plate work space of 405x495mm. Table height is 720mm with adjustable leveling feet 80mm pad.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-11957 v16.3 |
Weight | 30.5 kg |
Dimensions (L x W x H) | 529 x 709 x 791 mm |
Unit price | $1,650.98 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-11957 v16.3 |
Weight | 30.5 kg |
Dimensions (L x W x H) | 529 x 709 x 791 mm |
Unit price | $1,650.98 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback