Enclosure with Single Outside Door
Enclosure with Single Outside Door
$3,970.15 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-77963 v7 |
Weight | 118.1 kg |
Dimensions (L x W x H) | 1073 x 1220 x 1990 mm |
Unit price | $3,970.15 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 7:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-77963 v7 |
Weight | 118.1 kg |
Dimensions (L x W x H) | 1073 x 1220 x 1990 mm |
Unit price | $3,970.15 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 7:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback