Dual UR5 Workstation
Dual UR5 Workstation
$3,464.64 USD
Robot Workstation with two UR5 upside down mounts at a 45 degree angle.
The station can be adjusted with the help of the 4 levelling feet.
The dimensions of the table are 800mm high, 900mm wide, 700mm deep. The total height including the upside down pedestal is 1.5m.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-19514 v11 |
Weight | 66.0 kg |
Dimensions (L x W x H) | 754 x 934 x 1489 mm |
Unit price | $3,464.64 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 9:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-19514 v11 |
Weight | 66.0 kg |
Dimensions (L x W x H) | 754 x 934 x 1489 mm |
Unit price | $3,464.64 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 9:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback