Dual Driven 7th axis - Enclosed Timing Belt 3330mm

Dual Driven 7th axis - Enclosed Timing Belt 3330mm
$32,216.96 USD
Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-278607 v2 |
Weight | 277.2 kg |
Dimensions (L x W x H) | 884 x 3609 x 922 mm |
Unit price | $32,216.96 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 10:06 |