cart2
cart2
$1,245.11 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-142 v |
Weight | 9.6 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,245.11 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:38 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-142 v |
Weight | 9.6 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,245.11 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:38 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback