🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Assembly Jig Table with Lockable Angles

Assembly Jig Table with Lockable Angles

By: User badge
$3,887.61 USD
Assembly jig with a rotating table for manual assembly operations. The table can lock into 3 different angular position and hold large, flat sheets of material using 4 holding clamps. Each clamp is rated for up to 200kg of holding force. The table has a working surface of 1300mm x 880mm.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-778 v1.8
Weight 64.1 kg
Dimensions (L x W x H) 1133 x 1632 x 1637 mm
Unit price $3,887.61 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 8:47

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-778 v1.8
Weight 64.1 kg
Dimensions (L x W x H) 1133 x 1632 x 1637 mm
Unit price $3,887.61 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 8:47

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers