🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

UR10 Operating Grinder w/ Safety Enclosure

UR10 Operating Grinder w/ Safety Enclosure

By: User badge
$5,201.07 USD
Safety enclosure corner, made with Ventin's wiremesh steel panels.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-9536 v18
Weight 134.3 kg
Dimensions (L x W x H) 1471 x 1460 x 2078 mm
Unit price $5,201.07 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 11:07

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-9536 v18
Weight 134.3 kg
Dimensions (L x W x H) 1471 x 1460 x 2078 mm
Unit price $5,201.07 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 11:07

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback