E&K digital fabrication cart
E&K digital fabrication cart
$1,152.56 USD
Our printers were spread out across 3 tables, so we designed this to hold them all and make them mobile! You can see the assembly in this video:
https://www.youtube.com/watch?v=iERXSS_BtGw
2 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-9152 v5 |
Weight | 35.7 kg |
Dimensions (L x W x H) | 681 x 1272 x 1462 mm |
Unit price | $1,152.56 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-9152 v5 |
Weight | 35.7 kg |
Dimensions (L x W x H) | 681 x 1272 x 1462 mm |
Unit price | $1,152.56 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback