Workstation for Fanuc SR-3iA
Workstation for Fanuc SR-3iA
$2,179.17 USD
Workstation for Fanuc SR-3iA. Height is 765mm with 80mm leveling feet. Surface made entirely of aluminum extrusions to enable easy mounting of equipment.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-9067 v5 |
Weight | 59.3 kg |
Dimensions (L x W x H) | 1250 x 845 x 830 mm |
Unit price | $2,179.17 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 4:27 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-9067 v5 |
Weight | 59.3 kg |
Dimensions (L x W x H) | 1250 x 845 x 830 mm |
Unit price | $2,179.17 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 4:27 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback