Kitting cart
Kitting cart
$2,414.98 USD
Kitting cart to support for manual assembly operations. Operators can easily move the cart from the plant store up to their work area. Side-wings of the cart can be used to transport long vertical items such as pipes or trims.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-848 v2 |
Weight | 71.2 kg |
Dimensions (L x W x H) | 1630 x 822 x 1646 mm |
Unit price | $2,414.98 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:03 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-848 v2 |
Weight | 71.2 kg |
Dimensions (L x W x H) | 1630 x 822 x 1646 mm |
Unit price | $2,414.98 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:03 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback