321
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-83 v |
Weight | 1.5 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $103.38 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-83 v |
Weight | 1.5 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $103.38 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback