Industrial cart for large wire reel
Industrial cart for large wire reel
$2,253.59 USD
Mobile support to accommodate rolling reels. The top resting surface is at 1215mm and its inner width is 710mm. Low-friction pads hold the reel's center pole.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-813 v6 |
Weight | 42.5 kg |
Dimensions (L x W x H) | 1039 x 1550 x 1301 mm |
Unit price | $2,253.59 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-813 v6 |
Weight | 42.5 kg |
Dimensions (L x W x H) | 1039 x 1550 x 1301 mm |
Unit price | $2,253.59 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback