🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

1530 mm Heavy-Duty Linear Motion Cassette

1530 mm Heavy-Duty Linear Motion Cassette

By: User badge
$1,525.82 USD
The heavy-duty linear motion cassette is capable of providing 1-axis motion when coupled with the MachineMotion controller. The double extrusion assembly coupled with its rugged gantry plate enables usage in tough applications.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-810 v7
Weight 19.4 kg
Dimensions (L x W x H) 1647 x 237 x 113 mm
Unit price $1,525.82 USD
Use case Other Equipment
Application Other
Assembly time 1:32

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-810 v7
Weight 19.4 kg
Dimensions (L x W x H) 1647 x 237 x 113 mm
Unit price $1,525.82 USD
Use case Other Equipment
Application Other
Assembly time 1:32

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback