905 mm Heavy-Duty Linear Motion Cassette
905 mm Heavy-Duty Linear Motion Cassette
$1,297.54 USD
The heavy-duty linear motion cassette is capable of providing 1-axis motion when coupled with the MachineMotion controller. The double extrusion assembly coupled with its rugged gantry plate enables usage in tough applications.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-809 v7 |
Weight | 13.9 kg |
Dimensions (L x W x H) | 972 x 237 x 113 mm |
Unit price | $1,297.54 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 1:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-809 v7 |
Weight | 13.9 kg |
Dimensions (L x W x H) | 972 x 237 x 113 mm |
Unit price | $1,297.54 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 1:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback