Impact test bench
Impact test bench
$3,167.54 USD
Impact test bench enabling a 800mm mass displacement. Base of the bench is equipment with a mounting plate for easy positioning of test samples
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-802 v3.3 |
Weight | 67.6 kg |
Dimensions (L x W x H) | 664 x 945 x 1636 mm |
Unit price | $3,167.54 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 9:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-802 v3.3 |
Weight | 67.6 kg |
Dimensions (L x W x H) | 664 x 945 x 1636 mm |
Unit price | $3,167.54 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 9:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback