Linear Axis Table
Linear Axis Table
$7,271.26 USD
Single axis table with ~80in travel.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-7909 v5 |
Weight | 79.3 kg |
Dimensions (L x W x H) | 417 x 2480 x 477 mm |
Unit price | $7,271.26 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 7:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-7909 v5 |
Weight | 79.3 kg |
Dimensions (L x W x H) | 417 x 2480 x 477 mm |
Unit price | $7,271.26 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 7:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback