Tooling station
Tooling station
$3,064.57 USD
900mm x 540mm table with top mounting plates to securely fasten any piece of equipment. Table top is 1050mm high and 4 leveling feet enabling precise adjustment of each leg.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-788 v5 |
Weight | 34.1 kg |
Dimensions (L x W x H) | 912 x 552 x 1036 mm |
Unit price | $3,064.57 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-788 v5 |
Weight | 34.1 kg |
Dimensions (L x W x H) | 912 x 552 x 1036 mm |
Unit price | $3,064.57 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback