Medium Build Heavy Duty 3D Printer
Medium Build Heavy Duty 3D Printer
$8,755.77 USD
Build area of around 900 x 855 x 540 mm.
The PC sheet is for visualisation only ; there would be a custom laser-cut steel plate for carrying the bed and a print bed over it (maintained by spacers).
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-7824 v71.4.19.3.40.2.2 |
Weight | 116.0 kg |
Dimensions (L x W x H) | 1710 x 1988 x 1071 mm |
Unit price | $8,755.77 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 15:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-7824 v71.4.19.3.40.2.2 |
Weight | 116.0 kg |
Dimensions (L x W x H) | 1710 x 1988 x 1071 mm |
Unit price | $8,755.77 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 15:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback