UR10-compatible workstation with adjustable leveling feet (/w robot)
UR10-compatible workstation with adjustable leveling feet (/w robot)
$2,156.96 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7722 v3 |
Weight | 60.1 kg |
Dimensions (L x W x H) | 1250 x 845 x 841 mm |
Unit price | $2,156.96 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7722 v3 |
Weight | 60.1 kg |
Dimensions (L x W x H) | 1250 x 845 x 841 mm |
Unit price | $2,156.96 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback