Onsite Demo Cart
Onsite Demo Cart
$2,571.03 USD
This UR5 Demo Cart features Vention's heavy-duty hinges allowing the UR5 to be stored and packed inside the cart when not in use. This designs also allows for easy transportation and manipulation using Vention's swivelling casters and wide-grip handles.
2 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7682 v85.51.4 |
Weight | 45.0 kg |
Dimensions (L x W x H) | 664 x 1002 x 697 mm |
Unit price | $2,571.03 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7682 v85.51.4 |
Weight | 45.0 kg |
Dimensions (L x W x H) | 664 x 1002 x 697 mm |
Unit price | $2,571.03 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback