Variable height robot stand for UR10 with Thomson Lifting Column
Variable height robot stand for UR10 with Thomson Lifting Column
$1,404.71 USD
Variable height robot stand for UR10 robot. Vertical adjustment of 300 mm accomplished with Thomson LC2000 lifting column. Lifting column and control kit purchased separately here: https://www.thomsonlinear.com/en/product/LC2000N24-300291NX-VNT%20KIT.
Thomson LC2000N24-300291NX-VNT-KIT includes lifting column, 115 VAC control box, hand pendant for up/down control, and all necessary mounting hardware to integrate with Vention design. Kit price: $995
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7674 v21 |
Weight | 31.4 kg |
Dimensions (L x W x H) | 1180 x 1353 x 738 mm |
Unit price | $1,404.71 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7674 v21 |
Weight | 31.4 kg |
Dimensions (L x W x H) | 1180 x 1353 x 738 mm |
Unit price | $1,404.71 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback