🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

MiR UR Mount

MiR UR Mount

By: User badge
$1,605.79 USD
UR table to attach to a MiR100 or MiR200 robot. Use with UR3, UR5 or UR10 (shown with UR5) Table is 500mm high. A SCHUNK gripper is used on the UR5.

0 comments
+$3,501.35
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-7586 v98
Weight 38.6 kg
Dimensions (L x W x H) 765 x 450 x 529 mm
Unit price $1,605.79 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 3:39

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-7586 v98
Weight 38.6 kg
Dimensions (L x W x H) 765 x 450 x 529 mm
Unit price $1,605.79 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 3:39

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback