Meca500 Workcell w/ Workdesk
Meca500 Workcell w/ Workdesk
$2,943.78 USD
Single Meca500 robot with two tooling plates. Open access through the front, where there is a small work area to place your laptop and tools. Open top, paneling on the three remaining sides.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7458 v3 |
Weight | 87.5 kg |
Dimensions (L x W x H) | 1295 x 845 x 1759 mm |
Unit price | $2,943.78 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-7458 v3 |
Weight | 87.5 kg |
Dimensions (L x W x H) | 1295 x 845 x 1759 mm |
Unit price | $2,943.78 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback