🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

UR10 Workcell w/ Workdesk

UR10 Workcell w/ Workdesk

By: User badge
$8,824.47 USD
Single UR10 robot with two tooling plates. Open access through the front, where there is a removable work area to place your laptop and tools. Open top, paneling on the three remaining sides. Stands for UR Teach Pendant and UR Controller Box.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-7419 v49.3
Weight 297.4 kg
Dimensions (L x W x H) 2150 x 3230 x 2665 mm
Unit price $8,824.47 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 13:40

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-7419 v49.3
Weight 297.4 kg
Dimensions (L x W x H) 2150 x 3230 x 2665 mm
Unit price $8,824.47 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 13:40

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback