Large Transport Cart
Large Transport Cart
$3,982.14 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-7259 v20 |
Weight | 112.4 kg |
Dimensions (L x W x H) | 2857 x 1182 x 726 mm |
Unit price | $3,982.14 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 9:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-7259 v20 |
Weight | 112.4 kg |
Dimensions (L x W x H) | 2857 x 1182 x 726 mm |
Unit price | $3,982.14 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 9:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback