Quick-install Safety Enclosure with Door
Quick-install Safety Enclosure with Door
$2,424.80 USD
Quick-install Safety Enclosure with Door
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-7127 v2 |
Weight | 170.9 kg |
Dimensions (L x W x H) | 2741 x 2763 x 2313 mm |
Unit price | $2,424.80 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-7127 v2 |
Weight | 170.9 kg |
Dimensions (L x W x H) | 2741 x 2763 x 2313 mm |
Unit price | $2,424.80 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback