Quick-install Safety Enclosure
Quick-install Safety Enclosure
$1,254.63 USD
Quick install Safety Enclosure. Each fencing panel is mounting with four easy to mount brackets.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-7126 v1.3 |
Weight | 85.1 kg |
Dimensions (L x W x H) | 2824 x 11804 x 2130 mm |
Unit price | $1,254.63 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 2:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-7126 v1.3 |
Weight | 85.1 kg |
Dimensions (L x W x H) | 2824 x 11804 x 2130 mm |
Unit price | $1,254.63 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 2:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback