1.5 meter long motorized conveyor
1.5 meter long motorized conveyor
$5,817.01 USD
1.5 meter long motorized conveyor with control system and end of course photo electric sensors
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-7016 v2.2 |
Weight | 72.3 kg |
Dimensions (L x W x H) | 1539 x 812 x 1036 mm |
Unit price | $5,817.01 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 6:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-7016 v2.2 |
Weight | 72.3 kg |
Dimensions (L x W x H) | 1539 x 812 x 1036 mm |
Unit price | $5,817.01 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 6:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback