🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Small Size 3D Printer

Small Size 3D Printer

By:
$11,898.90 USD
Small size 3D printer with dimensions of 1395mm X 1280mm X 1395mm height. X axis is 1215mm, Y axis is 1395mm and Z axis is 855mm.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-6701 v11
Weight 153.0 kg
Dimensions (L x W x H) 1558 x 1579 x 2484 mm
Unit price $11,898.90 USD
Use case Other Equipment
Application Other
Assembly time 11:53

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-6701 v11
Weight 153.0 kg
Dimensions (L x W x H) 1558 x 1579 x 2484 mm
Unit price $11,898.90 USD
Use case Other Equipment
Application Other
Assembly time 11:53

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback