๐ŸŒŸ๐Ÿ“ข๐ŸŒŸ Join The Vention Community! A new space to discuss all things industrial automation.

Sturdy table for Meca500

Sturdy table for Meca500

By:
$1,321.89 USD
This table is heavy enough to prevent shaking when the Meca500 is moving fast, yet easy to move around thanks to its heavy-duty caster wheels. The tabletop is 600 mm x 600 mm optical breadboard from Thorlabs (https://www.thorlabs.com/thorproduct.cfm?partnumber=MB6060/M). You also need four T-nuts for M6 screws (https://www.thorlabs.com/thorproduct.cfm?partnumber=XE25T1/M) to attach the breadboard to the Vention table. To assemble the table, start by attaching the 585-mm bars to the breadboard using the Thorlabs T-nuts. Then attach the 495-mm bars using the Vention gussets by leaving a 5 mm gap at each end of the 495-mm bars.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-6494 v57.26
Weight 19.6 kg
Dimensions (L x W x H) 631 x 664 x 745 mm
Unit price $1,321.89 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:58

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-6494 v57.26
Weight 19.6 kg
Dimensions (L x W x H) 631 x 664 x 745 mm
Unit price $1,321.89 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:58

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback