Conveyor Workstation with Meca500
Conveyor Workstation with Meca500
$12,972.51 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-60226 v3.11 |
Weight | 122.4 kg |
Dimensions (L x W x H) | 648 x 3105 x 1477 mm |
Unit price | $12,972.51 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 11:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-60226 v3.11 |
Weight | 122.4 kg |
Dimensions (L x W x H) | 648 x 3105 x 1477 mm |
Unit price | $12,972.51 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 11:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback