Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-60 v |
Weight | 0.4 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $56.26 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-60 v |
Weight | 0.4 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $56.26 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback