Robotiq User Conference 2017 - UR5 Station
Robotiq User Conference 2017 - UR5 Station
$1,343.53 USD
Work bench for Universal Robots, as used at the Robotiq User Conference on Sept. 11 to 13 2017.
Comes with panels. (customized)
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5995 v2 |
Weight | 43.4 kg |
Dimensions (L x W x H) | 1182 x 867 x 963 mm |
Unit price | $1,343.53 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 2:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5995 v2 |
Weight | 43.4 kg |
Dimensions (L x W x H) | 1182 x 867 x 963 mm |
Unit price | $1,343.53 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 2:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback