🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Telescopic Stand for AUBO i5

Telescopic Stand for AUBO i5

By:
$1,215.99 USD
Telescopic Universal Robots stand for AUBO i5. Base height can be adjusted from 800mm up to 1200mm. Robot arm stand is mounted on 4 adjustable leveling mounts and 4 floor anchor.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-5830 v2
Weight 22.3 kg
Dimensions (L x W x H) 315 x 327 x 1053 mm
Unit price $1,215.99 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 2:52

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-5830 v2
Weight 22.3 kg
Dimensions (L x W x H) 315 x 327 x 1053 mm
Unit price $1,215.99 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 2:52

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback