Mobile stand for AUBO i5 with floor anchor and pallet positioning
Mobile stand for AUBO i5 with floor anchor and pallet positioning
$4,470.93 USD
Mobile stand for AUBO i5 with floor anchors and pallet positioning. Robot based is at a 45 degree angle to increase reach inside a CNC Lathe
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5828 v3 |
Weight | 65.2 kg |
Dimensions (L x W x H) | 1413 x 1017 x 1322 mm |
Unit price | $4,470.93 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5828 v3 |
Weight | 65.2 kg |
Dimensions (L x W x H) | 1413 x 1017 x 1322 mm |
Unit price | $4,470.93 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback