Heavy-Duty AUBO i5 Stand (height of 675mm)
Heavy-Duty AUBO i5 Stand (height of 675mm)
$1,560.60 USD
Heavy-duty pedestal forAUBO i5. Pedestal height if 675mm. Base weight if 28kg.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5809 v2 |
Weight | 28.6 kg |
Dimensions (L x W x H) | 844 x 724 x 766 mm |
Unit price | $1,560.60 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5809 v2 |
Weight | 28.6 kg |
Dimensions (L x W x H) | 844 x 724 x 766 mm |
Unit price | $1,560.60 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback