Aubo i5 Stand (720mm height)
Aubo i5 Stand (720mm height)
$794.47 USD
Fixed stand Aubo i5. Base height is 720mm. Robot arm stand is mounted on 4 floor anchor.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5802 v2 |
Weight | 13.5 kg |
Dimensions (L x W x H) | 315 x 225 x 752 mm |
Unit price | $794.47 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:38 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5802 v2 |
Weight | 13.5 kg |
Dimensions (L x W x H) | 315 x 225 x 752 mm |
Unit price | $794.47 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:38 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback