Mobile stand for UR10 with floor anchor and pallets positioning
Mobile stand for UR10 with floor anchor and pallets positioning
$4,023.58 USD
Mobile stand for UR10 with floor anchors and pallet positioning.
Floor to robots base distance is 1130mm max, 830mm min.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5718 v35 |
Weight | 74.8 kg |
Dimensions (L x W x H) | 1857 x 1022 x 1143 mm |
Unit price | $4,023.58 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 13:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5718 v35 |
Weight | 74.8 kg |
Dimensions (L x W x H) | 1857 x 1022 x 1143 mm |
Unit price | $4,023.58 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 13:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback