UR3 ROBOTIC ARM DESKTOP STATION
UR3 ROBOTIC ARM DESKTOP STATION
$784.87 USD
630mm X 630mm (24.80" X 24.80") FRAME WITH UR3 UNIVERSAL ROBOT MOUNTING PLATE INSTALLED ON IT.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5691 v29.13 |
Weight | 9.0 kg |
Dimensions (L x W x H) | 920 x 902 x 143 mm |
Unit price | $784.87 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5691 v29.13 |
Weight | 9.0 kg |
Dimensions (L x W x H) | 920 x 902 x 143 mm |
Unit price | $784.87 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback